Contact 4008609900
-

Shopping cart is loading.


Go to cart for price details

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sweden

EN SV

Global

EN

Please start typing to get suggestions.

Suggestions are loaded.

Search Suggestions

Product Categories

Product Suggestions

PEM® LAC

BN 20682 - Self-clinching lock nuts floating, for metallic materials

  • Retainer: stainless steel 18/8 (AISI 300) passivated
  • Nut: stainless steel 18/8 (AISI 300), black dry-film lubricant
  • For use in sheet hardness max. HRB 70

Brand
Brand PEM®
Brandtype
Brandtype LAC
Material
Material Stainless steel

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Product description

  • Retainer: stainless steel 18/8 (AISI 300) passivated
  • Nut: stainless steel 18/8 (AISI 300), black dry-film lubricant
  • For use in sheet hardness max. HRB 70

Features

Brand
Brand PEM®
Brandtype
Brandtype LAC
Material
Material Stainless steel
Material type
Material type 18/8 (AISI 300)
Surface
Surface passivated

Illustration assembly