Contact
-

Shopping cart is loading.


Go to cart for price details

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sweden

EN SV

Global

EN

Please start typing to get suggestions.

Suggestions are loaded.

Search Suggestions

Product Categories

Product Suggestions

Ensat® 302

BN 20351 - Assortment of self-cutting threaded inserts


Headform
Headform Unheaded
Brand
Brand Ensat®
Brandtype
Brandtype 302

All features

Price per assortment


Features

Headform
Headform Unheaded
Brand
Brand Ensat®
Brandtype
Brandtype 302
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface zinc plated blue

Scope of supply


Quantity / Size
50 / M2,5
50 / M3
50 / M3,5
50 / M4
40 / M5
25 / M6a
20 / M6
12 / M8
  8 / M10
  5 / M12
  3 / M14
  2 / M16


Warnings

ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found in the introduction section.