Description
Product features
Capacity range: aluminum, steel M3-M10 / stainless steel M3-M8
Stroke controlled
Weight: 1,88 kg
Length: ~344 mm, height: ~160,5 mm
Stroke lenght: 0-6 mm
Pull Force (at 6 bar): 19,2 kN
Operating pressure: 5-7 bar
Air consumption (at 7 bar): ~1,8 l/stroke
Additional information
Also usuable for blind rivet studs
Scope of Supply
Equipment for M5-M8