Contact
-

Shopping cart is loading.


Go to cart for price details

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sweden

EN SV

Global

EN

Please start typing to get suggestions.

Suggestions are loaded.

Search Suggestions

Product Categories

Product Suggestions

FASTEKS® FTI-SC 07/08

BN 37962 - Threaded inserts self-cutting with cutting holes

  • Suitable for materials with higher tensile strength
  • Quick and easy installation due to three sharp-edged cutting holes
  • The first two threads are conical
  • Chip-forming

Headform
Headform Unheaded
Brand
Brand FASTEKS®
Brandtype
Brandtype FTI-SC 07/08

All features

Tolerances: Internel and external threads conform to Tolerance ISO 2 (6H), further dimensions ISO 2768-m.


Product description

  • Suitable for materials with higher tensile strength
  • Quick and easy installation due to three sharp-edged cutting holes
  • The first two threads are conical
  • Chip-forming

Additional information

Installation data hole location: The quoted dimensions represent standard values and may vary depending on the material of the molded part. It is advisable to run trials prior to series production.

Features

Headform
Headform Unheaded
Brand
Brand FASTEKS®
Brandtype
Brandtype FTI-SC 07/08
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface zinc plated blue