FASTEKS® FTI-SC 37/38
BN 55725 - Threaded inserts self-cutting with chip reservoir
- Suitable for all applications requiring a chip-free internal thread (e.g. for electronic assemblies)
- The chip reservoir ensures a clean internal thread
- Suitable for materials with higher tensile strength
Headform |
Headform
Unheaded
|
Brand |
Brand
FASTEKS®
|
Brandtype |
Brandtype
FTI-SC 37/38
|
All features
Tolerances: Internel and external threads conform to Tolerance ISO 2 (6H), further dimensions ISO 2768-m.
Product description
- Suitable for all applications requiring a chip-free internal thread (e.g. for electronic assemblies)
- The chip reservoir ensures a clean internal thread
- Suitable for materials with higher tensile strength
Additional information
Installation data hole location: The quoted dimensions represent standard values and may vary depending on the material of the molded part. It is advisable to run trials prior to series production.
Features
Headform |
Headform
Unheaded
|
Brand |
Brand
FASTEKS®
|
Brandtype |
Brandtype
FTI-SC 37/38
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
zinc plated blue
|