Weld studs tip ignition, with external thread

BN 1456

DIN 32501-1 (Standard withdrawn)

~ISO 13918 PT



Material
Material Steel
Strength class
Strength class 37-3
Surface
Surface copper plated

All features


Features

Material
Material Steel
Strength class
Strength class 37-3
Surface
Surface copper plated
Standard
Standard DIN 32501-1 (Standard withdrawn) ~ISO 13918 PT

Similar products

Functional principle

1. Before welding
2. After welding
3. Ground
4. Welding tong
5. Weld stud
6. Ignition head
7. Workpiece

Illustration functional principle