Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

PEM® U/FEX/FEOX

BN 28045 - Miniatur self-clinching nuts with UNC thread, for metallic materials

  • For use in sheet hardness max. HRB 70

Brand
Brand PEM®
Brandtype
Brandtype U/FEX/FEOX
Material
Material Stainless steel
Material type
Material type (AISI 300)
Surface
Surface passivated

All features

All dimensions are in inches


Product features

  • For use in sheet hardness max. HRB 70

Features

Brand
Brand PEM®
Brandtype
Brandtype U/FEX/FEOX
Material
Material Stainless steel
Material type
Material type (AISI 300)
Surface
Surface passivated

Illustration assembly