Ex-reductions hexagonal for metric thread on metric thread
BN 22309
- External thread: metric as per EN 60423
- Internal thread: metric as per EN 60423
- Reduction of threaded or clearance holes to smaller thread sizes
- Group (zone): II 2 G (1,2) / II 2 D (21, 22)
- Marking: Ex e IIC Gb / Ex tb IIIC Db
- Temperature range: -55 °C ... +70 °C
- Protection grade: IP66, dependent on the combination with other components
Material |
Material
Polyamide
|
Material execution |
Material execution
PA 6
|
Color |
Color
deep black RAL 9005
|
Notes on use |
Notes on use
|
All features
Product features
- External thread: metric as per EN 60423
- Internal thread: metric as per EN 60423
- Reduction of threaded or clearance holes to smaller thread sizes
- Group (zone): II 2 G (1,2) / II 2 D (21, 22)
- Marking: Ex e IIC Gb / Ex tb IIIC Db
- Temperature range: -55 °C ... +70 °C
- Protection grade: IP66, dependent on the combination with other components
Additional information
Test standard: EN IEC 60079-0:2018, IEC 60079-0:2017 / EN IEC 60079-7:2015+A1, IEC 60079-7:2015+A1 / EN 60079-31:2014, IEC 60079-31:2013
EC-Type certificate: PTB 14 ATEX 1015 X
IECEx certificate: IECEx PTB 14.0027X
EC-Type certificate: PTB 14 ATEX 1015 X
IECEx certificate: IECEx PTB 14.0027X
Features
Material |
Material
Polyamide
|
Material execution |
Material execution
PA 6
|
Color |
Color
deep black RAL 9005
|
Notes on use |
Notes on use
|
Suitable for this
BN 22101
JACOB® - Hex nuts with metric thread - Polyamide - PA 6
BN 22102
JACOB® - Hex nuts with metric thread through self-extinguishing polyamide - Polyamide - PA 6
BN 22134
JACOB® - Box spanner - Steel