Pozi baseboard screws with nylon plug with hexalobular (6 Lobe) socket
BN 20942
- with pre-assembled nylon plug
Headform |
Headform
Oval countersunk
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
partially threaded
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
nickel plated
|
Al produktinformation
Produktbeskrivelse
- with pre-assembled nylon plug
Produktinformation
Headform |
Headform
Oval countersunk
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
partially threaded
|
Material |
Material
Steel
|
Material execution |
Material execution
case-hardened
|
Surface |
Surface
nickel plated
|
Assembly notice
1. Drill the hole
2. Push the plug with the screw into the hole
3. Mount the screw
Warnings
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use
BN 20941
Pozi baseboard screws with nylon plug with hexalobular (6 Lobe) socket - head white RAL 9010 - Steel - case-hardened - zinc plated blue
BN 20943
Fodlisteskruer med dybler med indvendig 6-rund kærv - Stål - indsatshærdet - sortoxyderet
BN 20944
Fodlisteskruer med dybler med indvendig 6-rund kærv - Stål - indsatshærdet - formessinget