FASTEKS® FCG EMC4
BN 23169 - EMC-cable gland with metric thread and 360° copper-beryllium contact spring standard
Sealing insert: Chloroprene HB
Clamping insert: Polyamide 6 V-2
Strain relief: according to EN62444
Ring: Brass nickel plated
O-Ring: NBR HB
Temperature range: -40°C ... +100°C (dynamic)
Temperature range: up to +150 °C (static, short term)
Protection grade: IP66 / IP68 / IP69K
Brand |
Brand
FASTEKS®
|
Brandtype |
Brandtype
FCG EMC4
|
Material |
Material
Brass
|
Surface |
Surface
nickel plated
|
Version |
Version
standard
|
Notes on use |
Notes on use
![]() |
All features
Product features
Sealing insert: Chloroprene HB
Clamping insert: Polyamide 6 V-2
Strain relief: according to EN62444
Ring: Brass nickel plated
O-Ring: NBR HB
Temperature range: -40°C ... +100°C (dynamic)
Temperature range: up to +150 °C (static, short term)
Protection grade: IP66 / IP68 / IP69K
Features
Brand |
Brand
FASTEKS®
|
Brandtype |
Brandtype
FCG EMC4
|
Material |
Material
Brass
|
Surface |
Surface
nickel plated
|
Version |
Version
standard
|
Notes on use |
Notes on use
![]() |