SPELSBERG® i-Serie
BN 22963 - Junction Box self-sealing, flexible insertion membranes
모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.
제품 명칭
- External fastening points
- Standard indoor installations
- 400 Voltage AC
- Protection grade: IP55
추가 정보
VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
스펙
Brand |
Brand
SPELSBERG®
|
Brandtype |
Brandtype
i-Serie
|
Material |
Material
Polypropylene
|
Material execution |
Material execution
PP
|
Color |
Color
light gray RAL 7035
|
추천 제품
함께 쓰이는 제품
BN 22855
SPELSBERG® - Mounting plates - Insulating material
BN 22856
SPELSBERG® - Mounting plates - Steel plate
BN 22857 - DIN 60715
SPELSBERG® - Mounting rails - Steel - zinc plated
BN 22858 - DIN 60715
SPELSBERG® - Mounting rails - Steel - zinc plated
BN 22091
JACOB® - Pressure balance elements with metric thread standard - Polyamide - PA 6
BN 22066
JACOB® PERFECT - Cable glands with metric thread standard - Polyamide - PA 6
BN 22101
JACOB® - Hex nuts with metric thread - Polyamide - PA 6