FASTEKS® FILKO KVT 206
BN 27613 - Hydropneumatic setting tool
- Capacity range: aluminum M3-M8 / steel M3-M6 / stainless steel M3-M5
- Stroke controlled
- Weight: 1,3 kg
- Length: ~230 mm, height: ~155 mm
- Stroke length: 0-4 mm
- Pull Force (at 6 bar): 10 kN
- Operating pressure: 5-7 bar
- Air consumption (at 7 bar): about 0,9 l/stroke
Brand |
Brand
FASTEKS®
|
Brandtype |
Brandtype
FILKO KVT 206
|
All features
Net price per piece
Product features
- Capacity range: aluminum M3-M8 / steel M3-M6 / stainless steel M3-M5
- Stroke controlled
- Weight: 1,3 kg
- Length: ~230 mm, height: ~155 mm
- Stroke length: 0-4 mm
- Pull Force (at 6 bar): 10 kN
- Operating pressure: 5-7 bar
- Air consumption (at 7 bar): about 0,9 l/stroke
Features
Brand |
Brand
FASTEKS®
|
Brandtype |
Brandtype
FILKO KVT 206
|
Scope of supply
Equipment for M4-M6