Female push on terminals, piggyback connectors with PC-insulation
BN 22517
- With double crimp
- Temperature range: -40 °C ... +125 °C
| Material |
Material
Copper
|
| Surface |
Surface
tin-plated
|
Tutte le caratteristiche
Caratteristiche del prodotto
- With double crimp
- Temperature range: -40 °C ... +125 °C
Caratteristiche
| Material |
Material
Copper
|
| Surface |
Surface
tin-plated
|
Prodotti simili
Adatto a questo
BN 20451
BM - Crimping tools for solderless terminals with insulation - Mehrere Materialien
BN 27729
Klauke® EK 50 ML - Crimpatrice elettromeccanica campo di crimpatura 0,14-50 mm² - Materiali multipli