Contact
-

Shopping cart is loading.


Min. order AUD 200.00. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Hex head bolts partially threaded

BN 20738

DIN 931

(Standard withdrawn)

ISO 4014

~UNI 5737

~ČSN 021101



Headform
Headform Hexagon
Drive
Drive Hexagon
Thread
Thread partially threaded
Material
Material Steel
Property class
Property class 10.9
Surface
Surface Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

M10; M12: wrench size according to ISO on request


Standard

DIN 931 (Standard withdrawn) ISO 4014 ~UNI 5737 ~ČSN 021101

Features

Headform
Headform Hexagon
Drive
Drive Hexagon
Thread
Thread partially threaded
Material
Material Steel
Property class
Property class 10.9
Surface
Surface Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)

Assembly notice

The designation system according to ISO 10683 defines the expected corrosion protection and the friction coefficient range. Further performance specifications of a coating brand used are not specified. Additional thread coating may limit the ability to install zinc flake coated screws < M5 by hand.​