Hex head screw plugs with shoulder, pipe thread, without nylon seal
BN 667
DIN 910
Headform |
Headform
Hexagonal with collar
|
Drive |
Drive
Hexagon
|
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|
Toutes les caractéristiques
Standard
DIN 910
Caractéristiques
Headform |
Headform
Hexagonal with collar
|
Drive |
Drive
Hexagon
|
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|
Adapté pour
BN 447 - DIN 7603 A
Sealing rings for fittings and screw plugs - Copper - plain
BN 449 - DIN 7603 A
Sealing rings for fittings and screw plugs - Vulcanized fiber
BN 450 - DIN 7603 A
Dichtringe für Rohrverschraubungen und Verschlussschrauben - Alluminio - grezzo