Hex head flange screws / bolts partially / fully threaded
BN 20235
DIN 6921
(Standard withdrawn)
EN 1665
| Headform |
Headform
Hexagonal with flange
|
| Drive |
Drive
Hexagon
|
| Thread |
Thread
partially / fully threaded
|
| Material |
Material
Steel
|
| Property class |
Property class
8.8
|
| Surface |
Surface
zinc plated with thick layer passivation
|
All features
M10; M12; M16: wrench size according to EN on request
Standard
Features
| Headform |
Headform
Hexagonal with flange
|
| Drive |
Drive
Hexagon
|
| Thread |
Thread
partially / fully threaded
|
| Material |
Material
Steel
|
| Property class |
Property class
8.8
|
| Surface |
Surface
zinc plated with thick layer passivation
|
BN 20170 - ~DIN 6921
Serrated hex flange head cap screws fully threaded - Steel - 8.8 - zinc plated blue
BN 20226 - ~DIN 6921
Serrated hex flange head cap screws fully threaded - Steel - 8.8 - zinc plated with thick layer passivation
BN 2846 - DIN 6921 - EN 1665
Hex head flange screws / bolts partially / fully threaded - Steel - 8.8 - zinc plated yellow
BN 41200 - DIN 6921 - EN 1665
Hex head flange screws / bolts partially / fully threaded - Steel - 8.8 - zinc plated blue
BN 80007 - ~DIN 6921
Serrated hex flange head cap screws fully threaded - Steel - 8.8 - zinc plated yellow