JACOB®
BN 22206 - Elbow cable glands 90° with Pg thread and pressure screw
- Pressure screw: brass CuZn39Pb3, nickel-plated
- Washers: steel, zinc-plated
- Sealing ring: SBR/NBR, multiple perforation
- Elbow: zinc die-cast
- O-ring: Nitrile rubber NBR
- Connecting thread: Pg, as per DIN 40430
- For application in installation areas with small amounts of space due to construction dimensions
- Temperature range: -20 °C ... +100 °C
- Protection grade: IP55
Brand |
Brand
JACOB®
|
Material |
Material
Zinc die-casting
|
Surface |
Surface
nickel plated
|
Tutte le caratteristiche
Caratteristiche del prodotto
- Pressure screw: brass CuZn39Pb3, nickel-plated
- Washers: steel, zinc-plated
- Sealing ring: SBR/NBR, multiple perforation
- Elbow: zinc die-cast
- O-ring: Nitrile rubber NBR
- Connecting thread: Pg, as per DIN 40430
- For application in installation areas with small amounts of space due to construction dimensions
- Temperature range: -20 °C ... +100 °C
- Protection grade: IP55
Caratteristiche
Brand |
Brand
JACOB®
|
Material |
Material
Zinc die-casting
|
Surface |
Surface
nickel plated
|
Prodotti simili
BN 22203
JACOB® - Elbows 90° with Pg internal and external thread standard - Zinc die-casting
BN 22204
JACOB® - Raccordi angolari a 90° con filettatura interna ed esterna Pg lunga - Zinco pressofuso
BN 22205
JACOB® - Raccordi angolari a 90° con dado di bloccaggio con filettatura interna ed esterna Pg - Zinco pressofuso
Assembly notice
The maximum clamping range is dependent on type of cable and assembling.