Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Toothed lock washers type J, internal teeth

BN 790

DIN 6797 J

(Standard withdrawn)

~UNI 8841 J

~ČSN 021744



Material
Material Spring steel
Surface
Surface zinc plated blue
Hardness
Hardness 350-425 HV

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Standard

DIN 6797 J (Standard withdrawn) ~UNI 8841 J ~ČSN 021744

Features

Material
Material Spring steel
Surface
Surface zinc plated blue
Hardness
Hardness 350-425 HV

Warnings

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use