Hex socket keys long type

BN 1170
Product image of Hex socket keys long type
  1. Product image of Hex socket keys long type
  2. Technical drawing with dimensions of Hex socket keys long type
Overlay

1

/2
Product image of Hex socket keys long type
  • Product image of Hex socket keys long type
  • Technical drawing with dimensions of Hex socket keys long type

Hex socket keys long type

BN 1170
Standard
~DIN 911 (Standard withdrawn) ~ISO 2936 ~UNI 6753
Drive
Hexagon socket
Material
Steel
Material execution
heat-treated
Base coat
blackened

Variants

CAD