Rosette piane senza smusso, per viti con classe di resistenza fino a 8.8
BN 5282
DIN 125 A
(Standard withdrawn)
ISO 7089
~UNI 6592
~ČSN 021702
Material |
Material
Steel
|
Surface |
Surface
phosphated
|
Hardness |
Hardness
200 HV
|
All features
Standard
Features
Material |
Material
Steel
|
Surface |
Surface
phosphated
|
Hardness |
Hardness
200 HV
|
BN 20508 - DIN 125 A - ISO 7089
Special flat washers without chamfer, for screws up to property class 8.8 - Steel - zinc plated blue with CresaCoat® C 307 Black
BN 20538 - DIN 125 A - ISO 7089
Special flat washers without chamfer, for screws up to property class 8.8 - Steel - zinc plated blue with CresaCoat® C 313 Silver
BN 30713 - DIN 125 A - ISO 7089
Special flat washers without chamfer, for screws up to property class 8.8 - Steel - hot dip galvanized
BN 342 - DIN 125 A - ISO 7089
Special flat washers without chamfer, for screws up to property class 8.8 - Steel - plain
BN 343 - DIN 125 A - ISO 7089
Special flat washers without chamfer, for screws up to property class 8.8 - Steel - zinc plated blue