Flat washers without chamfer series M (medium)
BN 82416
~NFE 25-513 M
(Standard withdrawn)
~DIN 126
~ČSN 021721
Material |
Material
Steel
|
Surface |
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C
|
Hardness |
Hardness
100 HV
|
Alle Eigenschaften
Norm
~NFE 25-513 M (Standard withdrawn)
~DIN 126
~ČSN 021721
Eigenschaften
Material |
Material
Steel
|
Surface |
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C
|
Hardness |
Hardness
100 HV
|
BN 20229 - ~NFE 25-513 M - ~DIN 126
Flat washers without chamfer series M (medium) - Steel - zinc plated with thick layer passivation
BN 84521 - ~NFE 25-513 M - ~DIN 126
Scheiben ohne Fase Serie M (mittel) - Stahl - verzinkt-blau
BN 84522 - ~NFE 25-513 M - ~DIN 126
Scheiben ohne Fase Serie M (mittel) - Stahl - verzinkt-gelb