Slotted pan head machine screws
BN 652
DIN 85 A
(Standard withdrawn)
~ISO 1580
~UNI 6108
~ČSN 021137
Headform |
Headform
Pan Head
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
All features
M2; M2,5: in accordance with ISO 1580
Standard
Additional information
Features
Headform |
Headform
Pan Head
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
BN 10649
ecosyn® fix IXS - Linsenschrauben mit Innensechsrund - Stainless steel - A2
BN 650 - DIN 84 A - ~ISO 1207
Slotted cheese head machine screws - Stainless steel - A2
BN 653 - DIN 85 A - ~ISO 1580
Slotted pan head machine screws - Stainless steel - A4
BN 660 - DIN 7985 A - ~ISO 7045
Phillips pan head machine screws form H - Stainless steel - A2
BN 81882 - DIN 7985 A - ~ISO 7045
Pozi pan head machine screws form Z - Stainless steel - A2