Slotted flat countersunk head machine screws
BN 363
DIN 963 A
(Standard withdrawn)
~ISO 2009
~UNI 6109
~ČSN 021151
Headform |
Headform
Countersunk head 90°
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
8.8
|
Surface |
Surface
zinc plated blue
|
Alle Eigenschaften
Norm
DIN 963 A (Standard withdrawn)
~ISO 2009
~UNI 6109
~ČSN 021151
Zusätzliche Informationen
All lengths fully threaded
Countersink must be designed according to the corresponding standard!
Countersink must be designed according to the corresponding standard!
Eigenschaften
Headform |
Headform
Countersunk head 90°
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
8.8
|
Surface |
Surface
zinc plated blue
|