Contact
-

Il carrello si sta caricando.


Informazioni sui prezzi più dettagliate nel carrello

Viene applicato un sovrapprezzo, i dettagli nel carrello

Scegli il tuo paese o regione
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
Klauke® EK 30 IDML

BN 27741 - Battery powered hydraulic crimping tool with battery system crimping range 6-120 mm²

  • Very well suited for compacted conductors
  • Especially for stranded conductors according to DIN EN 60228
  • Crimping force 30 kN
  • Stroke / opening width 22 mm
  • Crimping cycle 2.5 s to 5 s (depending on press cross-section)
  • Battery voltage 10.8 V
  • Battery capacity 2,5 Ah, Li-Ion (27 Wh)
  • Battery charging time 45 min
  • Ambient temperature -10 °C ... + 40 °C
  • UL-file n° E244184
Product information, operating manual/safety data sheet, approval: www.klauke.com

Brand
Brand Klauke®
Brandtype
Brandtype EK 30 IDML
Material
Material Multiple Materials
UN number
UN number
Notes on use
Notes on use
Notes on use

Tutte le caratteristiche

Net price per piece


Caratteristiche del prodotto

  • Very well suited for compacted conductors
  • Especially for stranded conductors according to DIN EN 60228
  • Crimping force 30 kN
  • Stroke / opening width 22 mm
  • Crimping cycle 2.5 s to 5 s (depending on press cross-section)
  • Battery voltage 10.8 V
  • Battery capacity 2,5 Ah, Li-Ion (27 Wh)
  • Battery charging time 45 min
  • Ambient temperature -10 °C ... + 40 °C
  • UL-file n° E244184
Product information, operating manual/safety data sheet, approval: www.klauke.com

Ulteriori informazioni

Indent crimping - no need to change crimping inserts
Closed head, hinged, rotatable
Simple and safe: one-button operating concept for controlling all tool functions
Comfortable and secure one-hand operation thanks to 2-component plastic housing with soft lining
Effortless working due to balanced centre of gravity
Automatic retraction when operation is complete
Maintenance display via LED

Caratteristiche

Brand
Brand Klauke®
Brandtype
Brandtype EK 30 IDML
Material
Material Multiple Materials
UN number
UN number
Notes on use
Notes on use
Notes on use

Scope of supply

1 Battery powered hydraulic crimping tool
1 Battery RAML1225 10,8 V / 2,5 Ah, Li-Ion (27 Wh)
1 Charger LGML1 for 10.8 V Li-Ion batteries, 230V
1 Hard plastic carrying case KKML
1 Manual


Warnings

Correct handling, transport and use of battery-powered products requires knowledge of the applicable laws.
Further notes on residual risks can be found on our web page: Notes on use
Special attention must be paid to the safety precautions and warnings given on the packaging or the instructions given in the operating manual / Safety Data Sheet.
Transports generally take place according to ADR 3.3 in accordance with the conditions of Special Regulation 188. The delivery document specifies the handling.​

UN number

UN-3481 Lithium-ion batteries contained in equipment or lithium-ion batteries packed with equipment (including lithium-ion polymer batteries)




Adatto a questo


BN 27704

Klauke® - Tubular cable lugs standard type, without inspection hole - Copper - tin-plated

BN 27705

Klauke® - Tubular cable lugs standard type, with inspection hole - Copper - tin-plated

BN 27714

Klauke® - Tubular cable lugs for fine and superfine stranded round conductors - Copper - tin-plated

BN 27715

Klauke® - Tubular cable lugs with small tab - Copper - tin-plated

BN 27720

Klauke® - Tubular cable lugs Angle 45° - Copper - tin-plated

BN 27701

Klauke® - Tubular cable lugs standard type, with inspection hole, for small cross-sections - Copper - tin-plated

BN 27724

mecatraction DE-SV - Tubular cable lugs standard type, without inspection hole - Copper - tin-plated

BN 27723

mecatraction DE - Tubular cable lugs standard type, with inspection hole - Copper - tin-plated

BN 20395

BM - Compression cable lugs Standard type, with inspection hole - Copper - tin-plated

BN 27719

Klauke® - Tubular cable lugs Angle 90° - Copper - tin-plated

BN 22482

mecatraction DE-SV90E - Tubular cable lugs standard type, angle 90° - Copper - tin-plated

BN 22542 - DIN 46234

Cosses annulaires à sertir sans isolation - Cuivre - étamé

BN 20374 - DIN 46234

BM - Cosses annulaires à sertir sans isolation - Cuivre - étamé

BN 22541 - DIN 46234

Cosses à fourches à sertir sans isolation - Cuivre - étamé

BN 22544 - DIN 46230

Embouts ronds sans isolation, pointe plate - Cuivre - étamé

BN 22543 - DIN 46230

Embouts ronds sans isolation, pointe cylindrique - Cuivre - étamé

BN 27787

Klauke® RAML1225 - Replacement battery for crimping tools - Plusieurs matériaux

BN 27764

Klauke® LGML1 - Charger for battery with 10,8 V - Plusieurs matériaux