Hex head screws fully threaded
BN 31103
DIN 933
(Standard withdrawn)
ISO 4017
~UNI 5739
~ČSN 021103
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|
Property class |
Property class
80
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
M10; M12; M14: wrench size according to ISO on request
Standard
DIN 933 (Standard withdrawn)
ISO 4017
~UNI 5739
~ČSN 021103
Additional information
Features
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|
Property class |
Property class
80
|