Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

STANLEY® Spiralock®

BN 13809 - Multipurpose Taps for through hole fine thread

  • High speed steel

  • Replaces general purpose taps, can be used for hand tapping

  • Plug chamfer uses spiral point design

  • Bottom chamfer uses a spiral flute design (sizes larger than 3 or M2,5)


Brand
Brand STANLEY®
Brandtype
Brandtype Spiralock®
Material
Material Steel
Surface
Surface Titanium nitride TiN
Version
Version fine thread

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

Net price per piece


Product features

  • High speed steel

  • Replaces general purpose taps, can be used for hand tapping

  • Plug chamfer uses spiral point design

  • Bottom chamfer uses a spiral flute design (sizes larger than 3 or M2,5)

Features

Brand
Brand STANLEY®
Brandtype
Brandtype Spiralock®
Material
Material Steel
Surface
Surface Titanium nitride TiN
Version
Version fine thread