PEM® F

BN 20627 - Self-clinching nuts for metallic materials

  • For use in sheet hardness max. HRB 70

Brand
Brand PEM®
Brandtype
Brandtype F
Material
Material Stainless steel
Material type
Material type (AISI 300)
Surface
Surface passivated

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Product features

  • For use in sheet hardness max. HRB 70

Additional information

For sheet metal with max. hardness HRB 70.

We recommend dimension M3 for new constructions.

Especially for thin aluminum sheets. After installation, neither the top nor bottom protrude.

Features

Brand
Brand PEM®
Brandtype
Brandtype F
Material
Material Stainless steel
Material type
Material type (AISI 300)
Surface
Surface passivated

Illustration assembly