Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

REIKU® PA REG

BN 22623 - Tubings for cable protection simple version

  • Light quality
  • Reversed bending strength: good
  • Compression strength: 125 N / 50 mm
  • Impact strength: 2 Joule at -18 °C, >15 Joule at room temperature
  • Temperature range: -40 °C ... +105 °C (+150 °C short-term)
  • Resistance to: alcohol, grease, mineral oils, petrol, diesel oil
  • Halogen-free

Brand
Brand REIKU®
Brandtype
Brandtype PA REG
Material
Material Polyamide
Material execution
Material execution PA 6
Color
Color gray
Notes on use
Notes on use

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

nominal width: 07; 70; 95: not UL recognized


Product features

  • Light quality
  • Reversed bending strength: good
  • Compression strength: 125 N / 50 mm
  • Impact strength: 2 Joule at -18 °C, >15 Joule at room temperature
  • Temperature range: -40 °C ... +105 °C (+150 °C short-term)
  • Resistance to: alcohol, grease, mineral oils, petrol, diesel oil
  • Halogen-free

Additional information

In order to maintain the polyamide tubings properties of material, storage under following conditions is recommended: storage temperature: +20 °C +/- 5 °C, humidity: 55 to 75 %

Features

Brand
Brand REIKU®
Brandtype
Brandtype PA REG
Material
Material Polyamide
Material execution
Material execution PA 6
Color
Color gray
Notes on use
Notes on use

Similar products




Suitable for this


BN 22653

REIKU® PA HDG - System support with top - Polyamide - PA

BN 22672

REIKU® VP GRG metr. - Straight connectors with integrated seal and male thread - Polyamide - PA

BN 22680

REIKU® PA GOG, metr. - Straight connectors with male thread - Polyamide - PA

BN 22692

REIKU® VP BRG, metr. - Arched elbows 90° with integrated seal and male thread - Polyamide - PA

BN 22700

REIKU® PA WOG, metr. - Elbows 90° with male thread - Polyamide - PA

BN 22716

REIKU® VP ARG, metr. - Arched elbows 45° with integrated seal and male thread - Polyamide - PA

BN 22748

REIKU® PA FOG - Elbow flanges 90° - Polyamide - PA