Prevailing torque type hex lock nuts high type with polyamide insert

BN 81758

NFE 25-409

(Standard withdrawn)

~ISO 7040

~UNI 7473



Brandtype
Brandtype P52
Material
Material Stainless steel
Material type
Material type A2

All features


Standard

NFE 25-409 (Standard withdrawn) ~ISO 7040 ~UNI 7473

Features

Brandtype
Brandtype P52
Material
Material Stainless steel
Material type
Material type A2

Assembly notice

Fastening elements made of austenitic steels tend to seize during assembly (galling). This can be reduced by using a suitable screw lubricant past or a sliding coating (in the case of larger quantities; on request).