Hexalobular (6 Lobe) socket head cap screws fully threaded
BN 4853
ISO 14579
Headform |
Headform
Cylindrique
|
Drive |
Drive
Six lobes internes
|
Thread |
Thread
entièrement filetée
|
Matière |
Matière
INOX
|
Type de matériel |
Type de matériel
A2
|
All features
Standard
ISO 14579
Additional information
The commercial quality of steel grades A2 and A4 is property class 70 (tensile strength 700 N/mm2). Strength of the screw is indicated by the head marking and defined by the applicable product standard.
Features
Headform |
Headform
Cylindrique
|
Drive |
Drive
Six lobes internes
|
Thread |
Thread
entièrement filetée
|
Matière |
Matière
INOX
|
Type de matériel |
Type de matériel
A2
|