J.Lanfranco ESL QV/GF
BN 2065 - Slotted self locking hex nuts all metal
NFE 25-411
| Brand | 
            Brand
            J.Lanfranco
 | 
| Brandtype | 
            Brandtype
            ESL QV/GF
 | 
| Material | 
            Material
            Steel
 | 
| Property class | 
            Property class
            8
 | 
| Surface | 
            Surface
            zinc flake coated GEOMET® 500 A
 | 
All features
1) Marking of the class of the material and manufacturer's initials standard to the ISO 898-2
Standard
                        NFE 25-411
                    Additional information
Properties and functional test comply with EN ISO 2320 (DIN 267)
Features
| Brand | 
            Brand
            J.Lanfranco
 | 
| Brandtype | 
            Brandtype
            ESL QV/GF
 | 
| Material | 
            Material
            Steel
 | 
| Property class | 
            Property class
            8
 | 
| Surface | 
            Surface
            zinc flake coated GEOMET® 500 A
 |