Flat washers without chamfer, for screws up to property class 8.8

BN 20734

ISO 7089

DIN 125 A

~UNI 6592

~ČSN 021702



Material
Material Steel
Surface
Surface Zinc flake coated ISO 10683/flZnL/nc/480h/C
Hardness
Hardness 200 HV

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Standard

ISO 7089 DIN 125 A ~UNI 6592 ~ČSN 021702

Features

Material
Material Steel
Surface
Surface Zinc flake coated ISO 10683/flZnL/nc/480h/C
Hardness
Hardness 200 HV