PEM® PF60
BN 53682 - Self-clinching captive panel screws with phillips recess form H, for metallic materials
- Knob/Retainer: steel nickel plated
- Screw: steel hardened, zinc plated
- Spring: stainless steel AISI 300
- For use in sheet hardness max. HRB 60
Drive |
Drive
Cross recess H (Phillips)
|
Brand |
Brand
PEM®
|
Brandtype |
Brandtype
PF60
|
Material |
Material
Steel
|
Surface |
Surface
nickel plated
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Product features
- Knob/Retainer: steel nickel plated
- Screw: steel hardened, zinc plated
- Spring: stainless steel AISI 300
- For use in sheet hardness max. HRB 60
Features
Drive |
Drive
Cross recess H (Phillips)
|
Brand |
Brand
PEM®
|
Brandtype |
Brandtype
PF60
|
Material |
Material
Steel
|
Surface |
Surface
nickel plated
|