Hex head screws fully threaded
BN 622
DIN 933
(Standard withdrawn)
ISO 4017
~UNI 5739
~ČSN 021103
| Headform | 
                               
            Headform
            Hexagon
 
     | 
                    
| Drive | 
                               
            Drive
            Hexagon
 
     | 
                    
| Thread | 
                               
            Thread
            fully threaded
 
     | 
                    
| Material | 
                               
            Material
            Stainless steel
 
     | 
                    
| Material type | 
                               
            Material type
            A2
 
     | 
                    
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
M10; M12; M14: wrench size according to ISO on request
Standard
Additional information
The commercial quality of steel grades A2 and A4 is property class 70 (tensile strength 700 N/mm2). Strength of the screw is indicated by the head marking and defined by the applicable product standard.
Features
| Headform | 
                               
            Headform
            Hexagon
 
     | 
                    
| Drive | 
                               
            Drive
            Hexagon
 
     | 
                    
| Thread | 
                               
            Thread
            fully threaded
 
     | 
                    
| Material | 
                               
            Material
            Stainless steel
 
     | 
                    
| Material type | 
                               
            Material type
            A2
 
     | 
                    
BN 31102 - DIN 931 - ISO 4014
Hex head bolts partially threaded - Stainless steel - A4 - 80
BN 31103 - DIN 933 - ISO 4017
Hex head screws fully threaded - Stainless steel - A4 - 80
BN 623 - DIN 931 - ISO 4014
Hex head bolts partially threaded - Stainless steel - A2
BN 624 - DIN 933 - ISO 4017
Hex head screws fully threaded - Stainless steel - A4
BN 625 - DIN 931 - ISO 4014
Hex head bolts partially threaded - Stainless steel - A4