Spiral wrapping band
BN 20338
- Operating temperature range: -40 °C ... +50 °C
Material |
Material
Polyethylene
|
Material execution |
Material execution
PE
|
Color |
Color
black
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Product features
- Operating temperature range: -40 °C ... +50 °C
Features
Material |
Material
Polyethylene
|
Material execution |
Material execution
PE
|
Color |
Color
black
|
Similar products
BN 20337
Spiral wrapping band - Polyethylene - PE
BN 22800
Elematic® - Spiral wrapping band - Polyethylene - LD-PE
BN 20298
Panduit® Pan-Wrap™ - Split harness wrap - Polyethylene - PE
BN 20299
Panduit® Pan-Wrap™ - Split harness wrap - Polyethylene - PE
BN 22343
Panduit® Pan-Wrap™ - Braided sleeves slotted - Polyethylene terephthalate
BN 22344
Panduit® Pan-Wrap™ - Braided sleeves slotted - Polyethylene terephthalate