Threaded rod anchors with washers and nuts

BN 51141


Drive
Drive Hexagon
Material
Material Steel
Property class
Property class 5.8
Surface
Surface zinc plated

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

each box of anchor rods includes a setting tool


Features

Drive
Drive Hexagon
Material
Material Steel
Property class
Property class 5.8
Surface
Surface zinc plated



Suitable for this


BN 51140

Tecfi EHE01 - Resin cartridges - Vinyl Ester Resin