Panduit®

BN 20408 - Adhesive backed single pad cord clips

  • UV stability: poor

  • Application area: indoors

  • Operating temperature range: max. 50 °C

  • Adhesive based on rubber


Brand
Brand Panduit®
Material
Material Polyvinyl chloride
Material execution
Material execution PVC
Color
Color gray

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

K: Tensile strength max. in g