Hex nuts ~0,8d
BN 117
DIN 934
(Standard withdrawn)
~ISO 4032
~UNI 5588
~ČSN 021401
Material |
Material
Steel
|
Property class |
Property class
8 (≤ M5 class 6)
|
Surface |
Surface
zinc plated blue
|
Tutte le caratteristiche
M10; M12; M14; M22: wrench size according to ISO on request
Standard
Caratteristiche
Material |
Material
Steel
|
Property class |
Property class
8 (≤ M5 class 6)
|
Surface |
Surface
zinc plated blue
|
BN 20237 - DIN 934 - ~ISO 4032
Hex nuts ~0,8d - Steel - 8 (≤ M5 class 6) - zinc plated with thick layer passivation
BN 20539 - DIN 934 - ~ISO 4032
Hex nuts ~0,8d - Steel - 8 - zinc plated blue with CresaCoat® C 313 Silver
BN 20540 - DIN 934 - ~ISO 4032
Hex nuts ~0,8d - Steel - 8 - zinc plated blue with CresaCoat® C 307 Black
BN 82415 - DIN 934 - ~ISO 4032
Dadi esagonali ~0,8d - Acciaio - 8 - rivestito in lamelle di zinco ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)