Search
Phillips flat countersunk head drywall screws form H, double-fine thread
BN 976
Overlay
1
/2
Close Overlay
Phillips flat countersunk head drywall screws form H, double-fine thread
BN 976
Headform
Countersunk head
Drive
Cross recess H (Phillips)
Thread
partially threaded
Material
Steel
Material execution
case-hardened
Surface
phosphated
Select product variant
Product data sheet (PDF)
Description
Product features
For plasterboard on metal up to 0.75 mm
Variants
CAD