REIKU® PA HOB..S
BN 22658 - System support twist-locked without top
所有顯示價格均為最低訂購數量之報價,如果您需其他需求數量的報價或特殊要求及問題,請與我們聯繫。
其他資訊
These supports are furnished with a pin on their base, diameter 4 mm. A second boring, distance from hole 12,5 mm, for example, in switch cupboard rails, takes in the pin and prevents rotation of the support on its own axis.
產品資訊
Brand |
Brand
REIKU®
|
Brandtype |
Brandtype
PA HOB..S
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA
|
Color |
Color
black
|
同類產品
適用於
BN 22656
REIKU® PA DSB - 蓋子 用於支撐系統支架 - 聚酰胺 - PA
BN 22662
REIKU® PA VSB - 連接件 用於支撐系統支架 - 聚酰胺 - PA
BN 22664
REIKU® PA CSB - 導軌夾 用於支撐系統支架 - 聚酰胺 - PA