TENTE

New

BN 52792 - Swivel castors with total lock with bolt hole

EN 12530


  • Tail end of castor, housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut, zinc-die-casted chrome-plated brake pedal, bolt hole
  • Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
Technical information: 7477PJO075P30 (11) / 7477PJO100P30 (11) / 7477PJO125P30 (11) / 7477PJO150P30 (13)

Brand
Brand TENTE
Material
Material Stainless steel
Material type
Material type Agila 7477PJO

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Standard

EN 12530

Product features

  • Tail end of castor, housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut, zinc-die-casted chrome-plated brake pedal, bolt hole
  • Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
Technical information: 7477PJO075P30 (11) / 7477PJO100P30 (11) / 7477PJO125P30 (11) / 7477PJO150P30 (13)

Features

Brand
Brand TENTE
Material
Material Stainless steel
Material type
Material type Agila 7477PJO