TENTE

New

BN 52793 - Fixed castors with plate fitting

EN 12530


  • Fork made of Stainless Steel, wheel axle with nut, plate fitting
  • Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
Technische Informationen: 7478PJO100P50 / 7478PJO125P50

Brand
Brand TENTE
Material
Material Stainless steel
Material type
Material type Agila 7478PJO

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Standard

EN 12530

Product features

  • Fork made of Stainless Steel, wheel axle with nut, plate fitting
  • Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
Technische Informationen: 7478PJO100P50 / 7478PJO125P50

Features

Brand
Brand TENTE
Material
Material Stainless steel
Material type
Material type Agila 7478PJO