Machine taps for blind hole thread for FILTEC®+ / LOCKFIL®+ / KATO® wire threaded inserts
BN 37651
- Single-cut tap 
- Spiral groove 
- With entry on 2 leads 
| Brandtype | 
            Brandtype
            GH
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
up to size M6 with ISO tip
Net price per piece
Product features
- Single-cut tap 
- Spiral groove 
- With entry on 2 leads 
Additional information
Cuts an accurately-sized thread in one cut. Is used for blind holes, as the chips are removed from the hole drilled in the reverse direction.
Features
| Brandtype | 
            Brandtype
            GH
 | 
| Material | 
            Material
            Steel
 |