Screwdriver Bits 1/4" for phillips drive screws, long type

BN 10639

DIN 3128

(Standard withdrawn)


  • Driver: 1/4" DIN 3126 E 6,3Type: H Phillips

Drive
Drive Cross recess H (Phillips)
Material
Material Steel
Material execution
Material execution heat-treated
Surface
Surface plain

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Standard

DIN 3128 (Standard withdrawn)

Product features

  • Driver: 1/4" DIN 3126 E 6,3Type: H Phillips

Features

Drive
Drive Cross recess H (Phillips)
Material
Material Steel
Material execution
Material execution heat-treated
Surface
Surface plain