JACOB® G502-2xxx-zz
BN 22269 - Sealing grommets for Pg through bore-hole
- Grommet, easy-to-install, halogenefree
- Temperature range: -40 °C ... +110 °C
- Protection grade: IP67
| Brand |
Brand
JACOB®
|
| Brandtype |
Brandtype
G502-2xxx-zz
|
| Material |
Material
Ethylene-Propylene rubber
|
| Material execution |
Material execution
EPDM
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Product features
- Grommet, easy-to-install, halogenefree
- Temperature range: -40 °C ... +110 °C
- Protection grade: IP67
Additional information
SEMKO report: 1612391
Features
| Brand |
Brand
JACOB®
|
| Brandtype |
Brandtype
G502-2xxx-zz
|
| Material |
Material
Ethylene-Propylene rubber
|
| Material execution |
Material execution
EPDM
|
Similar products
BN 22272
JACOB® G504-2xxx-zz - Sealing grommets for Pg through bore-hole - Chloroprene rubber - CR
BN 22267
JACOB® KLIKSEAL - Sealing grommets for metric through bore-hole, with additonal anchorage - Polyamide - PA 6.6 / TPE
BN 22268
JACOB® G502-1xxx-zz - Sealing grommets for metric through bore-hole - Ethylene-Propylene rubber - EPDM
BN 22270
JACOB® G503-1xxx-zz - Sealing grommets for metric through bore-hole, light version - Ethylene-Propylene rubber - EPDM
BN 22271
JACOB® G504-1xxx-zz - Sealing grommets for metric through bore-hole - Chloroprene rubber - CR
BN 22273
JACOB® G500-1xxx-zz - Sealing grommets for metric through bore hole, with Pushout-membrane - Thermoplastic elastomer - TPE