Hex nuts type 1

BN 1999

ISO 4032

~DIN 934

~ČSN 021401



Material
Material Steel
Property class
Property class 8
Surface
Surface hot dip galvanized

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Standard

ISO 4032 ~DIN 934 ~ČSN 021401

Additional information

For additional sizes, property classes and surfaces: available upon request

Features

Material
Material Steel
Property class
Property class 8
Surface
Surface hot dip galvanized

Assembly notice