Taper pins
BN 685
ISO 2339 B
~DIN 1
~VSM 12770 B
~UNI 7283
~ČSN 022153
- Tolerance: h10
| Material |
Material
Stainless steel
|
| Material type |
Material type
A1
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Standard
ISO 2339 B
~DIN 1
~VSM 12770 B
~UNI 7283
~ČSN 022153
Product features
- Tolerance: h10
Features
| Material |
Material
Stainless steel
|
| Material type |
Material type
A1
|