BM

BN 20383 - Butt connectors with PVC-insulation

  • Material flammability rating: self-extinguishing UL94V-0
  • Temperature range: -20 °C ... +75 °C

Brand
Brand BM
Material
Material Copper
Surface
Surface tin-plated
Notes on use
Notes on use

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Product features

  • Material flammability rating: self-extinguishing UL94V-0
  • Temperature range: -20 °C ... +75 °C

Additional information

UL-file n° E137735

Features

Brand
Brand BM
Material
Material Copper
Surface
Surface tin-plated
Notes on use
Notes on use

Similar products





Suitable for this


BN 20444

BM - Crimping tools for terminals - Steel

BN 20451

BM - Crimping tools for solderless terminals with insulation - Steel

BN 27729

Klauke® EK 50 ML - Electromechanical crimping tool crimping range 0,14-50 mm2
- Multiple Materials