BM

BN 20386 - Blade pins PVC insulated

  • Material flammability rating: self-extinguishing UL94V-0
  • Temperature range: -20 °C ... +75 °C

Brand
Brand BM
Material
Material Copper
Surface
Surface tin-plated

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Product features

  • Material flammability rating: self-extinguishing UL94V-0
  • Temperature range: -20 °C ... +75 °C

Features

Brand
Brand BM
Material
Material Copper
Surface
Surface tin-plated




Suitable for this


BN 20444

BM - Crimping tools for terminals - Steel

BN 20451

BM - Crimping tools for solderless terminals with insulation - Steel

BN 27729

Klauke® EK 50 ML - Electromechanical crimping tool crimping range 0,14-50 mm2
- Multiple Materials