POP® 46310/46330/PS15

BN 934 - Assortment of blind rivets

  • Dimension: 325 x 250 x 55 mm

Brand
Brand POP®
Brandtype
Brandtype 46310/46330/PS15

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

Price per assortment


Product features

  • Dimension: 325 x 250 x 55 mm

Features

Brand
Brand POP®
Brandtype
Brandtype 46310/46330/PS15

Scope of supply

Type A/46310 #1367889

Ø / Grip range / Rivets / Quantity

3,2 / 1,6 - 3,2 / TAPD 44 BS / 100

3,2 / 6,4 - 7,9 / TAPD 410 BS / 100

4 / 4,8 - 6,4 / TAPD 58 BS / 100

3,2 / 1,6 - 3,2 / TSPD 44 BS / 100

3,2 / 7,9 - 9,5 / TSPD 412 BS / 100

3,2 / 5,8 - 7,1 / TLPD 440 BS / 100

Pliers TT 55 D

Quantity: 1

Type C/46330 #1367900

Ø / Grip range / Rivets / Quantity

3,2 / 1 - 3 / KSD 3206 CUBR / 100

3,2 / 3 - 5 / KSD 3208 CUBR / 100

3,2 / - 1,8 / TLPD 419 BS / 100

3,2 / 3,1 - 4,3 / TLPD 429 BS / 100

3,2 / 1,6 - 3,2 / AD 44 SB Imex / 100

3,2 / 3,2 - 4,8 / AD 46 SB Imex / 100

Pliers Pop® TT 55D

Quantity: 1

Type POPBOXPS15 #3802839
Ø / Grip range / Rivets / Quantity
3,2 / 1,6 - 3,2 / TAPD 44 BS / 100
3,2 / 4,8 - 6,4 / TAPD 48 BS / 100
4 / 3,2 - 4,8 / TAPD 56 BS / 100
4 / 6,4 - 7,9 / TAPD 510 BS / 100
4,8 / 4,8 - 6,4 / TAPD 68 BS / 100
4,8 / 7,9 - 9,5 / TAPD 612 BS / 100

Pliers Pop® PS 15
Quantity: 1